??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
1-15/16 Inch
Part Number
069703
Description
F4S-IP-115R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
2-55/64 Inch
B
5-19/64 Inch
C
3-5/32 Inch
D
4-1/16 Inch
Bolt Diameter
1/2 Inch
G
1-15/64 Inch
H
9/16 Inch
J
4-31/32 Inch
K
5-3/4 Inch
L
3-9/32 Inch
N
2-29/32 Inch
P
19/64 Inch
Total Expansion
1/4 Inch
Y
0.020 Inch
Z
2-19/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.